See datasheet for actual packaging/pinout drawings


520kHz 1.6MHz - Space-Efficient Boost and SEPIC DC-DC Regulator LM2735X SEPIC 6-Pin LLP Demo Board

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LM2735SD3.3EVAL

The demo board included in this shipment converts 3V to 5.5V input to 3.3V output for up to 500mA load current using the LM2735X 1.6MHz DC-DC switching converter. This is a 2- layer board using the bottom layer as a ground plane.

Order SummaryEdit >
THS4042CD (5)$49.60
Subtotal: $49.60
Shipping & Handling: -
Total (USD): $49.60