See datasheet for actual packaging/pinout drawings


LM2738 1.6MHz 1.5A Buck Regulator in space saving eMSOP package EVM

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LM2738XMYEVAL

The LM2738 demo board is configured to convert 12V input to 3.3V output at 1.5A load current using the LM2738X 1.6MHz or the LM2738Y 550kHz step down DC-DC regulator. The tiny low profile eMSOP-8 and LLP-8 packages allows the demo board to be manufactured using just over one square inch of a 4-layer printed circuit board.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00