Description for the LM2738YSDEVAL
The LM2738 demo board is configured to convert 12V input to 3.3V output at 1.5A load current using the LM2738X 1.6MHz or the LM2738Y 550kHz step down DC-DC regulator. The tiny low profile eMSOP-8 and LLP-8 packages allows the demo board to be manufactured using just over one square inch of a 4-layer printed circuit board.