See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZR | 12

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LM2758TL/NOPB


Switched Capacitor Flash LED Driver in DSBGA Package

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.50
10 - 24 $ 1.34
25 - 99 $ 1.25
100 - 249 $ 1.09
250 - 499 $ 1.00
500 - 749 $ 0.84
750 - 999 $ 0.69
1000 - 9999 $ 0.63

Adjust your quantity during checkout

Texas Instruments LM2758TL/NOPB

The LM2758 device is an integrated low-noise, high-current switched capacitor DC-DC converter with a regulated current sink. The device is capable of driving loads up to 700 mA from a single-cell Li-Ion battery. Maximum efficiency is achieved over the input voltage range by actively selecting the proper gain based on the LED forward voltage and current requirements.

One external low-power resistor sets the desired current for indicator, torch, and flash modes. To protect the devices and the flash LED, internal time-out circuitry turns off the LM2758 in case of a faulty prolonged flash mode. Internal soft-start circuitry limits the amount of inrush current during start-up.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00