See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LM2758TLEV-The LM2758 Evaluation board is for the LM2758, 700mA flash LED driver.

The LM2758 is an integrated low-noise, high-current switched capacitor DC/DC converter with a regulated current source. The device is capable of driving loads up to 700mA from a single-cell Li-Ion battery. Maximum efficiency is achieved over the input voltage range by actively selecting the proper gain based on the LED forward voltage and current requirements

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00