See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LM2775EVM-LM2775EVM -Regulated 5V 200mA Charge Pump Boost

The LM2775EVM aids in evaluation of the LM2775 Regulated 5V 200mA Charge Pump Boost.  The 2 MHz switched capacitor  boost provides up to 200mA of output current at an output voltage of 5V utilizing 3 small external capacitors.  With a low current PFM or ECO mode, the LM2775 draws a minimal load from the power supply when the output load is low.  The LM2775 can either shutdown in a high impedance mode or in an active pull down state.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00