See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LM27761EVM-LM27761 Regulated Charge Pump Inverter Evaluation Module

The LM27761EVM aids in evaluation of the LM27761 Regulated Charge Pump Inverter.  The 2MHz switched capacitor boost provides up to 250 mA of output current utilizing few external components.  With a low current PFM or ECO mode, the LM27761 draws a minimal load from the power supply when the output load is low.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00