LM2776EVM LM2776 Charge Pump Inverter Evaluation Module angled board image

LM2776EVM

LM2776 Charge Pump Inverter Evaluation Module

Pricing

Qty Price
+

Features for the LM2776EVM

  • 200mA Output Current
  • Very Low Output Impedance
  • PFM Mode at Light Currents
  • 2 MHz Switching Frequency
  • Very Small Solution Size with No Inductor

Description for the LM2776EVM

The LM2776EVM aids in evaluation of the LM2776 Charge Pump Inverter.  The 2 MHz switched capacitor  boost provides up to 200mA of output current utilizing 3 small external capacitors.  With a low current PFM or ECO mode, the LM2776 draws a minimal load from the power supply when the output load is low.

Pricing

Qty Price
+