See datasheet for actual packaging/pinout drawings


Package | PIN:

DGN | 8


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


High Frequency 2.0A Load - Step-Down DC-DC Regulator

TI Store Price:

1 - 9 $ 1.75
10 - 24 $ 1.57
25 - 99 $ 1.48
100 - 249 $ 1.29
250 - 499 $ 1.20
500 - 749 $ 1.04
750 - 999 $ 0.88
1000 - 9999 $ 0.75

Adjust your quantity during checkout

Texas Instruments LM2832XMY/NOPB

The LM2832 regulator is a monolithic, high frequency, PWM step-down DC/DC converter in a 6 Pin WSON and a 8 Pin eMSOP-PowerPAD package. It provides all the active functions to provide local DC/DC conversion with fast transient response and accurate regulation in the smallest possible PCB area. With a minimum of external components, the LM2832 is easy to use. The ability to drive 2.0A loads with an internal 150 mΩ PMOS switch using state-of-the-art 0.5 µm BiCMOS technology results in the best power density available. The world-class control circuitry allows on-times as low as 30ns, thus supporting exceptionally high frequency conversion over the entire 3V to 5.5V input operating range down to the minimum output voltage of 0.6V. Switching frequency is internally set to 550 kHz, 1.6 MHz, or 3.0 MHz, allowing the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is high, efficiencies up to 93% are easy to achieve. External shutdown is included, featuring an ultra-low stand-by current of 30 nA. The LM2832 utilizes current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output over-voltage protection.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00