The LM2833 regulator is a monolithic, high frequency, PWM step-down DC/DC converter
available in a 10-pin WSON or MSOP-PowerPAD package. It contains all the active functions to
provide local DC/DC conversion with fast transient response and accurate regulation in the smallest
possible PCB area. With a minimum of external components, the LM2833 is easy to use. The ability to
drive 3.0A loads with an internal 56 mΩ PMOS switch using state-of-the-art 0.5µm BiCMOS technology
results in the best power density available. The world-class control circuitry allows on-times as
low as 30ns, thus supporting exceptionally high frequency conversion over the entire 3V to 5.5V
input operating range down to the minimum output voltage of 0.6V. Switching frequency is internally
set to 1.5MHz or 3.0MHz, allowing the use of extremely small surface mount inductors and
capacitors. Even though the operating frequency is high, efficiencies up to 93% are easy to
achieve. External shutdown is included, featuring an ultra-low stand-by current of 300nA. The
LM2833 utilizes peak current-mode control and internal compensation to provide high-performance
regulation over a wide range of operating conditions. Additional features include internal
soft-start circuitry to reduce inrush current, cycle-by-cycle current limit, frequency foldback,
thermal shutdown, and output over-voltage protection.
View datasheet View product folder