Features for the LM2852Y-3.3EVAL
- Input voltage range of 2.85 to 5.5 V
- Factory EEPROM set output voltages from 0.8 V to 3.3 V in 100 mV increments
- Maximum Load Current of 2 A
- Voltage Mode Control
- Internal type three compensation
- Switching frequency of 500 kHz or 1.5 MHz
- Low standby current of 10 µA
- Internal 60 mΩ MOSFET switches
- Standard voltage option 1.0/1.2/1.5/1.8/2.5/3.3 volts
Applications
- Low voltage point of load regulators
- Local solution for FPGA/DSP/ASIC core power
- Broadband networking and communications infrastructure
- Portable computing
Description for the LM2852Y-3.3EVAL
LM2852 A 500/1500kHz SIMPLE SYNCHRONOUS Buck Regulator