See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM2852YMXA-1.5/NOPB


2A 500/1500kHz Synchronous Buck Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.37
10 - 24 $ 3.93
25 - 99 $ 3.70
100 - 249 $ 3.22
250 - 499 $ 3.00
500 - 749 $ 2.59
750 - 999 $ 2.21
1000 - 9999 $ 1.88

Adjust your quantity during checkout

Texas Instruments LM2852YMXA-1.5/NOPB

The LM2852 synchronous buck regulator is a high frequency step-down switching voltage regulator capable of driving up to a 2A load with excellent line and load regulation. The LM2852 can accept an input voltage between 2.85 V and
5.5 V and deliver an output voltage that is factory programmable from 0.8 V to 3.3 V in 100-mV increments. The LM2852 is available with a choice of two switching frequencies –500 kHz (LM2852Y) or 1.5 MHz (LM2852X). It also features internal, type-three compensation to deliver a low component count solution. The exposed-pad HTSSOP-14 package enhances the thermal performance of the LM2852.

View datasheet
View product folder
Order SummaryEdit >
DAC161P997CISQ/NOPB (1)$0.00
SN6501DBVT (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00