See datasheet for actual packaging/pinout drawings


Package | PIN:

PWP | 14


ECO Plan:

Green (RoHS & no Sb/Br)


2A 500/1500kHz Synchronous SIMPLE SWITCHER® Buck Regulator

TI Store Price:


Adjust your quantity during checkout

Texas Instruments LM2852YMXA-3.0/NOPB

The LM2852 SIMPLE SWITCHER® synchronous buck regulator is a high frequency step-down switching voltage regulator capable of driving up to a 2A load with excellent line and load regulation. The LM2852 can accept an input voltage between 2.85V and 5.5V and deliver an output voltage that is factory programmable from 0.8V to 3.3V in 100mV increments. The LM2852 is available with a choice of two switching frequencies - 500kHz (LM2852Y) or 1.5MHz (LM2852X). It also features internal, type-three compensation to deliver a low component count solution. The exposed-pad HTSSOP-14 package enhances the thermal performance of the LM2852.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00