See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

  View datasheet for LM2853MH-0.8/NOPB View product folder for LM2853MH-0.8/NOPB

Adjust your quantity during checkout

LM2853MH-0.8/NOPB-3A 550 kHz Synchronous SIMPLE SWITCHER® Buck Regulator

The LM2853 synchronous SIMPLE SWITCHER® buck regulator is a 550 kHz step-down switching voltage regulator capable of driving up to a 3A load with excellent line and load regulation. The LM2853 accepts an input voltage between 3.0V and 5.5V and delivers a customizable output voltage that is factory programmable from 0.8V to 3.3V in 100mV increments. Internal type-three compensation enables a low component count solution and greatly simplifies external component selection. The exposed-pad TSSOP-14 package enhances the thermal performance of the LM2853.


Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00