See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.22
10 - 24 $ 3.79
25 - 99 $ 3.54
100 - 249 $ 3.18
250 - 499 $ 2.97
500 - 749 $ 2.58
750 - 999 $ 2.23
1000 - 9999 $ 2.19
  View datasheet for LM2853MH-3.0/NOPB View product folder for LM2853MH-3.0/NOPB

Adjust your quantity during checkout

LM2853MH-3.0/NOPB-3A 550 kHz Synchronous Buck Regulator

The LM2853 synchronous buck regulator is a 550 kHz step-down switching voltage regulator capable of driving up to a 3A load with excellent line and load regulation. The LM2853 accepts an input voltage between 3 V and 5.5 V and delivers a customizable output voltage that is factory programmable from 0.8 V to 3.3 V in 100 mV increments. Internal type-three compensation enables a low component count solution and greatly simplifies external component selection. The HTSSOP-14 (PWP) package enhances the thermal performance of the LM2853.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00