See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.45
10 - 24 $ 0.40
25 - 99 $ 0.36
100 - 249 $ 0.31
250 - 499 $ 0.28
500 - 749 $ 0.22
750 - 999 $ 0.17
1000 - 9999 $ 0.14
  View datasheet for LM2901VQPWRG4Q1 View product folder for LM2901VQPWRG4Q1

Adjust your quantity during checkout

LM2901VQPWRG4Q1-Automotive Catalog Quad Differential Comparator, Enhanced Voltage

The LM2901x-Q1 family of devices consists of four independent voltage comparators, designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies is possible, provided the difference between the two supplies is
2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships. LM2901V-Q1 supports higher VCC voltage and LM2901AV-Q1 supports higher VCC and lower VIO.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00