See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM2903QDRG4


Dual Differential Comparator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.46
10 - 24 $ 0.39
25 - 99 $ 0.37
100 - 249 $ 0.25
250 - 499 $ 0.24
500 - 749 $ 0.23
750 - 999 $ 0.17
1000 - 9999 $ 0.13

Adjust your quantity during checkout

Texas Instruments LM2903QDRG4

These devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM193 device is characterized for operation from −55°C to +125°C. The LM293 and LM293A devices are characterized for operation from −25°C to +85°C. The LM393 and LM393A devices are characterized for operation from 0°C to 70°C. The LM2903, LM2903V, and LM2903AV devices are characterized for operation from −40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
ADS1118IDGST (1)$0.00
LMP90100MHE/NOPB (1)$0.00
MSP430FR5739IDAR (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00