See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM2904QPWRQ1


Automotive Catalog Dual Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.44
10 - 24 $ 0.39
25 - 99 $ 0.36
100 - 249 $ 0.30
250 - 499 $ 0.27
500 - 749 $ 0.21
750 - 999 $ 0.16
1000 - 9999 $ 0.14

Adjust your quantity during checkout

Texas Instruments LM2904QPWRQ1

This device consists of two independent, high-gain, frequency-compensated operational amplifiers designed to operate from a single supply over a wide range of voltages. Operation from split supplies also is possible if the difference between the two supplies is 3 V to 26 V (3 V to 32 V for V-suffix devices), and VCC is at least 1.5 V more positive than the input common-mode voltage. The low supply-current drain is independent of the magnitude of the supply voltage.

Applications include transducer amplifiers, dc amplification blocks, and all the conventional operational amplifier circuits that now can be implemented more easily in single-supply-voltage systems. For example, these devices can be operated directly from the standard 5-V supply used in digital systems and easily provide the required interface electronics without additional ±5-V supplies.

The LM2904Q is manufactured to demanding automotive requirements.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00