See datasheet for actual packaging/pinout drawings

Package | PIN:

NDP | 3

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.98
10 - 24 $ 1.78
25 - 99 $ 1.65
100 - 249 $ 1.44
250 - 499 $ 1.33
500 - 749 $ 1.11
750 - 999 $ 0.91
1000 - 9999 $ 0.84
  View datasheet for LM2936DT-3.3/NOPB View product folder for LM2936DT-3.3/NOPB

Adjust your quantity during checkout

LM2936DT-3.3/NOPB-Ultra-Low Quiescent Current LDO Voltage Regulator

The LM2936 ultra-low quiescent current regulator features low dropout voltage and low current in the standby mode. With less than 15-μA quiescent current at a 100-μA load, the LM2936 is ideally suited for automotive and other battery operated systems. The LM2936 retains all of the features that are common to low dropout regulators including a low dropout PNP pass device, short circuit protection, reverse battery protection, and thermal shutdown. The LM2936 has a 40-V maximum operating voltage limit, a −40°C to 125°C operating temperature range, and ±3% output voltage tolerance over the entire output current, input voltage, and temperature range. The LM2936 is available in a TO-92 through-hole package, as well as SOIC-8, VSSOP, SOT–223, and TO-252 surface mount packages.

View datasheet
View product folder
Order SummaryEdit >
TPS5430DDA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00