See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM2936QMM-3.3/NOPB


Ultra-Low Quiescent Current LDO Voltage Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.03
10 - 24 $ 1.82
25 - 99 $ 1.69
100 - 249 $ 1.47
250 - 499 $ 1.36
500 - 749 $ 1.14
750 - 999 $ 0.93
1000 - 9999 $ 0.86

Adjust your quantity during checkout

Texas Instruments LM2936QMM-3.3/NOPB

The LM2936Q ultralow quiescent-current regulator features low dropout voltage and low current in the standby mode. With less than 15-μA quiescent current at a 100-μA load, the LM2936Q is ideally suited for automotive and other battery-operated systems. The LM2936Q retains all of the features that are common to low-dropout regulators including a low dropout PNP pass device, short-circuit protection, reverse battery protection, and thermal shutdown. The LM2936Q has a 40-V maximum operating voltage limit, a −40°C to +125°C operating temperature range, and ±3% output voltage tolerance over the entire output current, input voltage, and temperature range. The LM2936Q is available in
8-pin SOIC and VSSOP packages, a 4-pin SOT–223 package, as well as a 3-pin TO-252 surface mount package.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00