See datasheet for actual packaging/pinout drawings

Package | PIN:

KTT | 3

Temp:

Q (-40 to 125)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 2.14
10 - 24 $ 1.92
25 - 99 $ 1.78
100 - 249 $ 1.55
250 - 499 $ 1.43
500 - 749 $ 1.20
750 - 999 $ 0.99
1000 - 9999 $ 0.90
  View datasheet for LM2937ES-5.0/NOPB View product folder for LM2937ES-5.0/NOPB

Adjust your quantity during checkout

LM2937ES-5.0/NOPB-500 mA Low Dropout Regulator

The LM2937 is a positive voltage regulator capable of supplying up to 500 mA of load current. The use of a PNP power transistor provides a low dropout voltage characteristic. With a load current of 500 mA the minimum input to output voltage differential required for the output to remain in regulation is typically 0.5 V (1-V ensured maximum over the full operating temperature range). Special circuitry has been incorporated to minimize the quiescent current to typically only 10 mA with a full 500-mA load current when the input to output voltage differential is greater than 3 V.

The LM2937 requires an output bypass capacitor for stability. As with most low dropout regulators, the ESR of this capacitor remains a critical design parameter, but the LM2937 includes special compensation circuitry that relaxes ESR requirements. The device is stable for all ESR below 3 Ω. This allows the use of low ESR chip capacitors.

Ideally suited for automotive applications, the LM2937 will protect itself and any load circuitry from reverse battery connections, two-battery jumps, and up to 60-V/−50-V load dump transients. Familiar regulator features such as short circuit and thermal shutdown protection are also built in.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00