See datasheet for actual packaging/pinout drawings

Package | PIN:

NAC | 16

Temp:

M (-55 to 125)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 91.42
10 - 24 $ 86.37
25 - 99 $ 83.85
100 - 249 $ 81.33
250 - 499 $ 78.81
500 - 749 $ 76.92
750 - 999 $ 71.87
1000 - 9999 $ 71.64
  View datasheet for LM2991GW-QML View product folder for LM2991GW-QML

Adjust your quantity during checkout

LM2991GW-QML-Negative Low Dropout Adjustable Regulator

The LM2991 is a low dropout adjustable negative regulator with a output voltage range between −2V to −25V. The LM2991 provides up to 1A of load current and features a ^On /Off pin for remote shutdown capability.

The LM2991 uses new circuit design techniques to provide a low dropout voltage, low quiescent current and low temperature coefficient precision reference. The dropout voltage at 1A load current is typically 0.6V and a guaranteed worst-case maximum of 1V over the entire operating temperature range. The quiescent current is typically 1 mA with a 1A load current and an input-output voltage differential greater than 3V. A unique circuit design of the internal bias supply limits the quiescent current to only 9 mA (typical) when the regulator is in the dropout mode (VO − VI  3V).

The LM2991 is short-circuit proof, and thermal shutdown includes hysteresis to enhance the reliability of the device when inadvertently overloaded for extended periods.


View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00