See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $175.00
 

Adjust your quantity during checkout

LM3000EVAL/NOPB-Evaluation Board for the LM3000

The LM3000 evaluation board is designed to provide design engineer with a fully functional power converter based solution using Dual Output Emulated Current Mode Controller in LM3000. This evaluation board provides two output voltages of 3.3V and 1.2V. The 3.3V output is designed to handle a maximum current of 8A; whereas the 1.2V output has a maximum current capability of 15A. The switching frequency for the converter is set at 500 kHz. The gate signals for each output voltage will be 180 degree out of phase from each other. The printed circuit board consists of 4 layers of FR4 material with 2 ounce copper on top and bottom layer and 1 ounce copper for internal layers.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00