LM3017EVM | Evaluation Modules & Boards | TI Store


See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LM3017EVM-LM3017 High Efficiency Low-Side Controller with True Shutdown Evaluation Module

The LM3017EVM evaluation module (EVM) provides the design engineer with a fully functional asynchronous boost converter to evaluate the Texas Instruments LM3017LE boost controller IC. The EVM provides 15V output at up to 1A current from an 8V to 12V input. This EVM demonstrates the flexibility of the LM3017 in a boost topology.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00