LM3100EVAL SIMPLE SWITCHER® Synchronous 1MHz 1.5A Step-Down Voltage Regulator  Evaluation Module top board image

LM3100EVAL

SIMPLE SWITCHER® Synchronous 1MHz 1.5A Step-Down Voltage Regulator Evaluation Module

Pricing

Qty Price
+

Features for the LM3100EVAL

  • Input voltage range 4.5V-36V
  • 1.5A output current
  • Integrated 40V, dual N-Channel buck synchronous switches
  • Low component count, all ceramic caps, small board space
  • No loop compensation required
  • Ultra-fast transient response
  • Stable with low ESR capacitors
  • Programmable switching frequency up to 1MHz
  • Max. duty cycle limited during start-up
  • Valley current limit at 1.8A
  • Thermal shutdown
  • Thermal enhanced eTSSOP-20 package

Applications

  • Notebooks
  • Point of Load Regulators
  • Storage Systems
  • Broadband Infrastructure
  • Industrial Controls

 

Description for the LM3100EVAL

LM3100 1.5A Simple Synchronous Buck Regulator

Pricing

Qty Price
+