See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM3102MH/NOPB


Synchronous 1MHz 2.5A Step-Down Voltage Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.96
10 - 24 $ 4.46
25 - 99 $ 4.17
100 - 249 $ 3.74
250 - 499 $ 3.49
500 - 749 $ 3.03
750 - 999 $ 2.63
1000 - 9999 $ 2.57

Adjust your quantity during checkout

Texas Instruments LM3102MH/NOPB

The LM3102/-Q1 SIMPLE SWTCHER® Synchronously Rectified Buck Converter features all required functions to implement a highly efficient and cost-effective buck regulator. The device can supply 2.5 A to loads with an output voltage as low as 0.8 V. Dual N-channel synchronous MOSFET switches allow a low component count, thus reducing complexity and minimizing board size.

Different from most other COT regulators, the LM3102/-Q1 does not rely on output capacitor ESR for stability, and is designed to work exceptionally well with ceramic and other very low-ESR output capacitors. The device requires no loop compensation, results in a fast load transient response and simple circuit implementation. The operating frequency remains nearly constant with line variations due to the inverse relationship between the input voltage and the ON-time. The operating frequency can be externally programmed up to
1 MHz. Protection features include VCC undervoltage lockout (UVLO), output overvoltage protection, thermal shutdown, and gate drive UVLO. The LM3102/-Q1 is available in the thermally enhanced HTSSOP-20 package, and LM3102 is also available in a DSBGA low-profile chip-scale package with reduced output current.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00