See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $29.00
 

Adjust your quantity during checkout

LM317A-337N-EVM-3-Terminal Adjustable Regulators Evaluation Module

The LM317A-337N-EVM demonstrates canonical application of the LM317A adjustable regulator and its negative complement, the LM337-N. The evaluation module is assesmbled with the SOT-223 package option for each device, supplying up to 1.0 A of load current. The EVM is designed for  easy modification to populate the TO-220 version devices for 1.5 A operation. Ample amount of footprint space has been provided for personal capacitor selection, along with 4 copper layers and heat sink space for excellent power dissipation.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00