See datasheet for actual packaging/pinout drawings

Package | PIN:

KCT | 3

Temp:

S (0 to 125)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.56
10 - 24 $ 0.49
25 - 99 $ 0.45
100 - 249 $ 0.38
250 - 499 $ 0.34
500 - 749 $ 0.27
750 - 999 $ 0.20
1000 - 9999 $ 0.18
  View datasheet for LM317KCT View product folder for LM317KCT

Adjust your quantity during checkout

LM317KCT-3/4 Pin 1.5A Adjustable Positive Voltage Regulator

The LM317 device is an adjustable three-terminal positive-voltage regulator capable of supplying more than 1.5 A over an output-voltage range of 1.25 V to 37 V. It requires only two external resistors to set the output voltage. The device features a typical line regulation of 0.01% and typical load regulation of 0.1%. It includes current limiting, thermal overload protection, and safe operating area protection. Overload protection remains functional even if the ADJUST terminal is disconnected.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00