See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YPA | 10

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LM3200TL/NOPB


Miniature, Adjustable, Step-Down DC-DC Converter with Bypass Mode for RF Power Amplifiers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.29
10 - 24 $ 3.85
25 - 99 $ 3.63
100 - 249 $ 3.16
250 - 499 $ 2.95
500 - 749 $ 2.54
750 - 999 $ 2.17
1000 - 9999 $ 1.84

Adjust your quantity during checkout

Texas Instruments LM3200TL/NOPB

The LM3200 is a DC-DC converter optimized for powering RF power amplifiers (PAs) from a single Lithium-Ion cell. It steps down an input voltage of 2.7V to 5.5V to a variable output voltage of 0.8V to 3.6V. The output voltage is set using an analog input ( VCON) for optimizing efficiency of the RF PA at various power levels.

The LM3200 offers superior features and performance for mobile phones and similar RF PA applications. Fixed-frequency PWM mode minimizes RF interference. Bypass mode turns on an internal bypass switch to power the PA directly from the battery. LM3200 has both forced and automatic bypass modes. Shutdown mode turns the device off and reduces battery consumption to 0.1 µA (typ.). The LM3200 is available in a 10-pin lead free DSBGA package. A high switching frequency (2 MHz) allows use of tiny surface-mount components. Only three small external surface-mount components, an inductor and two ceramic capacitors are required.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00