See datasheet for actual packaging/pinout drawings

Package | PIN:

YZR | 16

Temp:

S (-30 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.06
10 - 24 $ 2.76
25 - 99 $ 2.57
100 - 249 $ 2.25
250 - 499 $ 2.11
500 - 749 $ 1.79
750 - 999 $ 1.51
1000 - 9999 $ 1.44
  View datasheet for LM3212TL/NOPB View product folder for LM3212TL/NOPB

Adjust your quantity during checkout

LM3212TL/NOPB-Step-Down DC-DC Converter with Analog Bypass Mode for RF Power Amplifiers

The LM3212 is a DC-DC converter optimized for powering GSM RF power amplifiers (PAs) from a single Lithium-Ion cell; however, it may also be used in other applications. The LM3212 steps down an input voltage from 2.7V to 5.5V to a dynamically adjustable output voltage of 0.5V to 3.4V. The output voltage is set through a VCON analog input that adjusts the output voltage to ensure efficient operation at all power levels of the RF PA.

The LM3212 has a unique Active Current Bypass (ACB) feature that speeds up output voltage transition times, provides extra drive and a low-resistance analog bypass. The LM3212 has an AUTO_BY pin to force the LM3212 into bypass mode during low input-voltage operation thus overriding the automatic analog bypass feature. Forced bypass can also be achieved by setting VCON > VIN/2.5.

In addition the LM3212 offers a fixed-frequency PWM mode to minimize RF interference and a shutdown mode to turn the device off and reduce battery consumption to 0.02 µA (typ.)

The LM3212 is available in a 16-bump lead-free DSBGA package. A 1.6 MHz switching frequency allows use of tiny surface-mount components for the required inductor and two ceramic capacitors.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00