See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

LM3224MMX-ADJ/NOPB


615kHz/1.25MHz Step-up PWM DC/DC Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.45
10 - 24 $ 2.20
25 - 99 $ 2.07
100 - 249 $ 1.80
250 - 499 $ 1.68
500 - 749 $ 1.45
750 - 999 $ 1.24
1000 - 9999 $ 1.05

Adjust your quantity during checkout

Texas Instruments LM3224MMX-ADJ/NOPB

The LM3224 is a step-up DC/DC converter with a 0.15Ω (typ.), 2.45A (typ.) internal switch and pin selectable operating frequency. With the ability to convert 3.3V to multiple outputs of 8V, -8V, and 23V, the LM3224 is an ideal part for biasing TFT displays. With the high current switch it is also ideal for driving high current white LEDs for flash applications. The LM3224 can be operated at switching frequencies of 615kHz and 1.25MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low ESR ceramic capacitors at the output. An external soft-start pin allows the user to control the amount of inrush current during start up. The LM3224 is available in a low profile 8-lead VSSOP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00