Features for the LM3248EVM
- Active Current Assist to reduce inductor size
- Operate from a single Li-ion cell: 2.7V to 5.5V
- Dynamically adjustable from 0.4V to 3.6V on Buck mode and Boost mode
- 2.5A maximum load capability in PWM mode
- Automatic PWM/PFM/Bypass mode change
Description for the LM3248EVM
The LM3248 evaluation module (EVM) helps designers evaluate the performance of step-up(Boost) and step-down(Buck) DC-DC converter for multimode/multi standard RF Power Amplifier operating in 2G/3G/4G and 3GPP/LTE modes.