See datasheet for actual packaging/pinout drawings


Evaluation Module for LM3262

TI Store Price:

Unit price: $75.00

Adjust your quantity during checkout

Texas Instruments LM3262EVM/NOPB

The LM3262 is available in a 9-bump (0.4 mm pitch) lead-free micro SMD (1.35 mm x 1.488 mm x 0.6 mm) package. The total solution size of the LM3262 and external components is ≈ 7.1 mm2.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00