Features for the LM3263EVM
The device will operate under the following conditions:
- MIPI® RFFE Digital Control interface
- Operates from a single Li-Ion cell: 2.7V to 5.5V
- Dynamically adjustable output voltage: 0.4V to 3.6V
- 2.5A maximum load capability in PWM mode
- Automatic PWM/PFM/Bypass mode change