See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RTW | 24

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM3310SQ/NOPB


Step-Up PWM DC/DC Converter with Integrated Op-Amp and Gate Pulse Modulation Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.58
10 - 24 $ 3.23
25 - 99 $ 3.00
100 - 249 $ 2.63
250 - 499 $ 2.47
500 - 749 $ 2.10
750 - 999 $ 1.77
1000 - 9999 $ 1.69

Adjust your quantity during checkout

Texas Instruments LM3310SQ/NOPB

The LM3310 is a step-up DC/DC converter integrated with an Operational Amplifier and a gate pulse modulation switch. The boost (step-up) converter is used to generate an adjustable output voltage and features a low RDSON internal switch for maximum efficiency. The operating frequency is selectable between 660kHz and 1.28MHz allowing for the use of small external components. An external soft-start pin enables the user to tailor the soft-start time to a specific application and limit the inrush current. The Op-Amp is capable of sourcing/sinking 135mA of current (typical). The gate pulse modulation switch can operate with a VGH voltage of 5V to 30V. The LM3310 is available in a low profile 24-lead WQFN package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00