See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.22
10 - 24 $ 0.19
25 - 99 $ 0.17
100 - 249 $ 0.15
250 - 499 $ 0.13
500 - 749 $ 0.10
750 - 999 $ 0.08
1000 - 9999 $ 0.07
  View datasheet for LM339DRG3 View product folder for LM339DRG3

Adjust your quantity during checkout

LM339DRG3-Quad Differential Comparator

The LMx39x and the LM2901xx devices consist of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible, as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM139 and LM139A devices are characterized for operation over the full military temperature range of –55°C to 125°C. The LM239 and LM239A devices are characterized for operation from –25°C to 125°C. The LM339 and LM339A devices are characterized for operation from 0°C to 70°C. The LM2901, LM2901AV, and LM2901V devices are characterized for operation from –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00