See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDA | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM3404HVMR/NOPB


1.0A Constant Current Buck Regulator for High Power LED Drivers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.04
10 - 24 $ 1.84
25 - 99 $ 1.71
100 - 249 $ 1.50
250 - 499 $ 1.40
500 - 749 $ 1.19
750 - 999 $ 1.01
1000 - 9999 $ 0.96

Adjust your quantity during checkout

Texas Instruments LM3404HVMR/NOPB

The LM3404 and LM3404HV devices are monolithic switching regulators designed to deliver constant currents to high power LEDs. Ideal for automotive, industrial, and general lighting applications, these devices contain a high-side N-channel MOSFET switch with a current limit of 1.5-A (typical) for step-down (Buck) regulators. Hysteretic controlled on-time and an external resistor allow the converter output voltage to adjust as needed to deliver a constant current to series and series-parallel connected LED arrays of varying number and type. Some features are: LED dimming using pulse width modulation (PWM), broken or open LED protection, low-power shutdown, and thermal shutdown.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00