See datasheet for actual packaging/pinout drawings

Package | PIN:

DGQ | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.18
10 - 24 $ 1.06
25 - 99 $ 0.99
100 - 249 $ 0.86
250 - 499 $ 0.79
500 - 749 $ 0.66
750 - 999 $ 0.55
1000 - 9999 $ 0.50
  View datasheet for LM3409HVMY/NOPB View product folder for LM3409HVMY/NOPB

Adjust your quantity during checkout

LM3409HVMY/NOPB-PFET Buck Controller for High Power LED Drivers

The LM3409, LM3409-Q1, LM3409HV, and LM3409HV-Q1 are P-channel MOSFET (PFET) controllers for step-down (buck) current regulators. They offer wide input voltage range, high-side differential current sense with low adjustable threshold voltage and fast output enable/disable function and a thermally enhanced 10-pin, HVSSOP package. These features combine to make the LM3409 family of devices ideal for use as constant current sources for driving LEDs where forward currents up to 5 A are easily achievable.

The LM3409 devices use constant off-time (COFT) control to regulate an accurate constant current without the need for external control loop compensation. Analog and PWM dimming are easy to implement and result in a highly linear dimming range with excellent achievable contrast ratios. Programmable UVLO, low-power shutdown, and thermal shutdown complete the feature set.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
INA128PA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00