See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LM3410XSDSEPEV/NOPB-LM3410XSD SEPIC High Brightness LED Evaluation Board

The demo board included in this shipment converts 2.7V to 5.5V input, and illuminates a 320 mA HB/OLED using the LM3410X 1.6MHz LED driver switching converter. This is a 2-layer board using the bottom layer as a Ground plane.

The above restrictions for the input voltage are valid only for the demo board as shipped. Operating Conditions:

  • VIN = 2.7V to 5.5V
  • VO ~= VF + VFB ~= 3.2V + 0.198V ~= 3.4V
  • IO = 320 mA

 

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00