See datasheet for actual packaging/pinout drawings

LM3430EVAL/NOPB


Boost Controller for LED Backlighting

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments LM3430EVAL/NOPB

The Evaluation Board has been designed for testing of various circuits using the LM3430 boost regulator controller. A complete schematic for all the components is shown in application note listed below. The board is two layers with components and power paths in 1oz. copper. The board is 62mil FR4 laminate.

The example circuit which comes on the evaluation board delivers a 48V ?2% output voltage at currents up to 700 mA and switches at 600 kHz. The input voltage range is optimized between 10.8V and 26.4V. The measured efficiency of the converter is 96% at an input voltage of 24V and an output current of 0.7A.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00