See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LM3444-EDSNEV/NOPB-LM3444 A19 Edison Retrofit LED Driver (no dim) Evaluation Board

This wide range evaluation board showcases the LM3424 NFET controller used with a buck-boost current regulator. It is designed to drive 4 to 10 LEDs at a maximum average LED current of 1A from a DC input voltage of 10 to 70V. The evaluation board showcases many of the LM3424 features including thermal foldback, analog dimming, external switching frequency synchronization, and high frequency PWM dimming, among others.

Order SummaryEdit >
BQ7693000DBT (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00