See datasheet for actual packaging/pinout drawings

Package | PIN:

DGS | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.94
10 - 24 $ 0.84
25 - 99 $ 0.78
100 - 249 $ 0.68
250 - 499 $ 0.63
500 - 749 $ 0.53
750 - 999 $ 0.43
1000 - 9999 $ 0.40
  View datasheet for LM3444MM/NOPB View product folder for LM3444MM/NOPB

Adjust your quantity during checkout

LM3444MM/NOPB-AC-DC Offline LED Driver

The LM3444 is an adaptive constant off-time AC/DC buck (step-down) constant current controller that provides a constant current for illuminating high power LEDs. The high-frequency capable architecture allows the use of small external passive components. A passive PFC circuit ensures good power factor by drawing current directly from the line for most of the cycle, and provides a constant positive voltage to the buck regulator. Additional features include thermal shutdown, current limit and VCC undervoltage lockout. The LM3444 is available in a low profile 10-pin VSSOP package or an 8-lead SOIC package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00