See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $20.00
 

Adjust your quantity during checkout

LM3444MR16BBRB/NOPB-LM3444 Buck-Boost Topology MR16 LED Bulb Reference Design

This reference design was based on the released LM3444 IC. It was developed to minimize the current spikes coming out of an electronic transformer to less than 5A, which is a typical transformer rating, when driving an LED MR16 circuit. The off the shelf LED MR16 solutions exhibit spikes that significantly exceed a transformer`s maximum rated output current which will degrade the reliability of the transformer and reduce its operating lifetime.

The circuit operates in a constant output power mode. The output power is fixed at about 5.5W.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00