See datasheet for actual packaging/pinout drawings


120VFLBK-LM3445 evaluation board optimized for 120V input isolated applications

TI Store Price:

Unit price: $79.00

Adjust your quantity during checkout

Texas Instruments LM3445-120VFLBK/NOPB

This demonstration board highlights the performance of a LM3445 based Flyback LED driver solution that can be used to power a single LED string consisting of 4 to 8 series connected LEDs from an 90 VRMS to 135 VRMS, 60 Hz input power supply. The key performance characteristics under typical operating conditions are summarized in this application note. This is a two-layer board using the bottom and top layer for component placement. The demonstration board can be modified to adjust the LED forward current, the number of series connected LEDs that are driven and the switching frequency.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00