LM3447-A19-230VEVM LM3447 Flyback Controller for LED Lighting Evaluation Module Board angled board image

LM3447-A19-230VEVM

LM3447 Flyback Controller for LED Lighting Evaluation Module Board

Pricing

Qty Price
+

Features for the LM3447-A19-230VEVM

  • Primary-Side Control
  • Leading and Trailing Edge Compatible
  • 50:1 Dimming Range
  • Valley Switching
  • Fixed Frequency Discontinuous Operation
  • Thermal Foldback
  • PFC
  • Efficient Triac Hold Current Operation
  • LED Short and Open Circuit Detection
  • Thermal Foldback
  • Constant Power Operation

Description for the LM3447-A19-230VEVM

The Texas Instruments LM3447-A19-230VEVM evaluation module (EVM) helps designers evaluate the performance of the LM3447 PFC Flyback Controller for LED Lighting. The EVM is a primary-side power regulated PFC controller used for commercial and residential phase-cut dimmer compatible LED lamp drivers. It uses fixed frequency valley switching operation, resulting in discontinuous current operation.

Pricing

Qty Price
+