See datasheet for actual packaging/pinout drawings


LM3450A 120Vac 30W 2 Stage Dimmable LED Driver

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments LM3450AEV120V30/NOPB

The LM3450A evaluation board is designed to provide an AC to LED solution for a 30W LED load. Specifically, it takes an AC mains input and converts it to a constant current output of 700 mA for a series string of 1 to 13 LEDs (maximum LED stack voltage of 45V). There are two assembly versions designed to operate from two different nominal AC input voltages, 120VAC or 230VAC.

The board employs a two stage design with an LM3450A flyback primary stage and an LM3409HV secondary stage. The LM3450A provides an isolated 50V regulated output voltage and a power factor corrected input current. The LM3409HV uses the 50V flyback output as its input and provides a constant current of 700mA to the LED load. This two stage design provides excellent line and load regulation as well as isolation. The board is comprised of two copper layers with components on both sides and an FR4 dielelctric. The two stage design has several key advantages over a single stage design including:

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00