See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

LM346MX/NOPB


Programmable Quad Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.50
10 - 24 $ 1.33
25 - 99 $ 1.20
100 - 249 $ 1.05
250 - 499 $ 0.93
500 - 749 $ 0.75
750 - 999 $ 0.61
1000 - 9999 $ 0.54

Adjust your quantity during checkout

Texas Instruments LM346MX/NOPB

The LM146 series of quad op amps consists of four independent, high gain, internally compensated, low power, programmable amplifiers. Two external resistors (RSET) allow the user to program the gain bandwidth product, slew rate, supply current, input bias current, input offset current and input noise. For example, the user can trade-off supply current for bandwidth or optimize noise figure for a given source resistance. In a similar way, other amplifier characteristics can be tailored to the application. Except for the two programming pins at the end of the package, the LM146 pin-out is the same as the LM124 and LM148.


View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00