LM3475EVAL Hysteretic PFET Buck Controller angled board image

LM3475EVAL

Hysteretic PFET Buck Controller

Pricing

Qty Price
+

Features for the LM3475EVAL

  • Easy to use control methodology
  • 0.8V to VIN adjustable output range
  • High Efficiency (90% typical)
  • 0.9% (1/5% over temp) feedback voltage
  • 100% duty cycle capable
  • Maximum operating frequency up to 2MHz
  • Internal Soft-Start
  • Enable pin
  • SOT23-5 package

Applications

  • TFT Monitor
  • Auto PC
  • Vehicle Security
  • Navigation Systems
  • Notebook Standy Supply
  • Battery Powered Portable Applications
  • Distributed Power Systems

 

Description for the LM3475EVAL

The LM3475 evaluation board is provided as a tool for developing DC/DC converters based on the LM3475 IC. As shown in Figure 1, the evaluation board is configured to provide an output of 2.5V at up to 2A from an input up to 10V. The corresponding bill of material is given in Table 1. Typical efficiencies are shown in Figure 2 and Figure 3. Figure 4 and Figure 5 show the board layout.

Pricing

Qty Price
+