LM3481-FLYBACKEVM Isolated Flyback Topology Evaluation Module for LM3481 Boost Controller angled board image

LM3481-FLYBACKEVM

Isolated Flyback Topology Evaluation Module for LM3481 Boost Controller

Pricing

Qty Price
+

Features for the LM3481-FLYBACKEVM

  • Current Mode Operation
  • Adjustable Undervoltage Lockout With Hysteresis
  • Pulse Skipping at Light Loads
  • Internal Push-Pull Driver With 1-A Peak Current Capability

Description for the LM3481-FLYBACKEVM

The Texas Instruments LM3481-FLYBACKEVM helps designers evaluate the performance of the LM3481 DC/DC Boost Controller in an isolated flyback topology. The EVM operates from an 5.5V to 36V input and provides a Isolated  12V output at 2A.

Pricing

Qty Price
+