See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.23
10 - 24 $ 1.10
25 - 99 $ 1.03
100 - 249 $ 0.89
250 - 499 $ 0.82
500 - 749 $ 0.69
750 - 999 $ 0.57
1000 - 9999 $ 0.52
  View datasheet for LM3485MMX/NOPB View product folder for LM3485MMX/NOPB

Adjust your quantity during checkout

LM3485MMX/NOPB-4.5-35V, Hysteretic Non-Synchronous PFET Buck Controller

The LM3485 is a high-efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, low-cost, switching buck regulator for a wide range of applications. The hysteretic control architecture provides for simple design without any control-loop stability concerns using a wide variety of external components. The PFET architecture also allows for low component count as well as ultralow dropout, 100% duty cycle operation. Another benefit is high efficiency operation at light loads without an increase in output ripple.

Current limit protection is provided by measuring the voltage across the RDS(ON) of the PFET, thus eliminating the need for a sense resistor. The cycle-by-cycle current limit can be adjusted with a single resistor, ensuring safe operation over a range of output currents.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00